??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 6K-UI-LD10-S75
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 6K-UI-LD10-S75
VERF
Availability
Available
BC
Order code
BOS02EM
TC
Artikelbezeichnung
BOS 6K-UI-LD10-S75
PX
Product view
49460_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.02200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 6K, Dimension = 12 x 34 x 21.6 mm, Interface = PNP/NPN/IO-Link NO/NC, Input function = Key disable on/off, Same function as button, Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Focused, Light type = Laser red light, Light spot size = 0.7 x 0.7 mm at 250 mm, Range = 1...250 mm, Connection = Connector, M8x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.